Catalog navigation
CAD model selection
Part No.
DN-C1AA1A1ANNN
Product Description
Circular Sightglass Fittings Model DIN 28120 (Weld-Type)
Size
DN100 [4.92" View]
Pressure Rating
150 psig
235 psig
psig
Weld Pad Material
Carbon Steel, ASME Code Material
316L Stainless Steel, ASME Code Material
304L Stainless Steel, ASME Code Material
Carbon Steel, RST37.2 [Commercial Grade]
Aluminum, 6061 T6
Duplex 2205
AL6XN
Hastelloy C-276
2507 Stainless
Alloy 20
Hastelloy C-22
No Weld Pad
Cover Material
Carbon Steel, RST 37.2
321 Stainless Steel
316L Stainless Steel
Window
Tempered Borosilicate
Metaglas
Seal Gasket Material
Teflon, Solid
Gylon 3510
Graphite
Non-Asbestos, Klinger C-4400
Viton
Silicone
Viton O-ring
EPDM
Gylon 3545
Gylon 3504
Flexitalic Type R 316 w/ Graphite
Neoprene
Viton (FDA Compliant)
Buna (White)
Cushion Gasket Material
Non-Asbestos
Graphite
Studs / Nuts
Plated Steel
304 Stainless Steel
304 Stainless Steel With Acorn Nuts
316 Stainless Steel
Wiper Assembly
None
Wiper I - Teflon Blade / Viton O-ring
Wiper I - Silicone Rubber Blade / Viton O-ring
Wiper II - Teflon Blade / Viton O-ring
Wiper II - Silicone Rubber Blade / Viton O-ring
Accessories
None
Spray Nozzle
Drill and Tap for light
MICA Shield
Radius Weld Pad Option
None
Radius in Millimeters
Weld Pad Radius
0.000 mm
d1
125
mm
d2
150
mm
s
20.000
mm
D
220
mm
k
180
mm
h1
22.000
mm
h2
30
mm
No. of bolts or studs and nuts
8
Size of bolts or studs and nuts
M16
d3
18
mm
d7
152
mm
Tightening torque for bolts or nuts
26.000
Nm
Download CAD models
Previews - 3D