Catalog navigation
CAD model selection
Part No.
BO-02AA1L1ANN
Product Description
Bolt-On Sight Window
Pipe Size
2" 150# RF Flange
3" 150# RF Flange
4" 150# RF Flange
6" 150# RF Flange
8" 150# RF Flange
Base Material
Carbon Steel, ASTM A105
316L Stainless Steel, ASTM A182
Hastelloy C-276
Titanium
Hastelloy C22
Duplex 2205
Alloy 20
AL6XN
Nickel 200 Alloy
Cover Material
Carbon Steel
316 Stainless Steel
Hastelloy C-276
Window
Tempered Borosilicate
Quartz
Seal Gasket Material
Gylon 3504
Teflon w/ Non-Asbestos Insert
Gylon 3510
Graphite, Phelps 7075
Non-Asbestos, Klinger C-4401
Viton
Neoprene
Buna N
Teflon Liner w/ Non-Asbestos Inserts
Graphite, GHR w/ STS Insert
EPDM
Peroxide Cured EPDM
Gylon 3545
Cushion Gasket Material
Non-Asbestos
Graphite Shims, Phelps 7075
Peroxide Cured EPDM
Cap Screws
Plated Steel [Grade 5]
18-8 Stainless Steel
Carbon Steel [ASTM A193, B7]
316 STS [ASTM A193, B8M]
Hastelloy C-276
Accessories
None
Wiper I - Teflon Blade / Viton O-ring
Wiper I - Silicone Rubber Blade / Viton O-ring
Wiper I - Teflon Blade / Chemraz O-Ring
FEP Shield
MICA Shield
Options
None
Drill and Tap for Light
Lining Options
None
PFA Coated
A
6 Inch
B
1-1/32 Inch
C
2-1/8 Inch
Approx. Wt.
7 lbs.
Working Pressure
150 Psi.
Download CAD models
Previews - 3D