Catalog navigation
CAD model selection
Part No.
1104 CNNN1N
Class
150
300
psi
Connection Style & Indicator
Plain - Threaded
Drip - Threaded
Flapper - Threaded
Rotor - Threaded
Plain - Flanged
Drip - Flanged
Flapper - Flanged
Rotor - Flanged
Pipe Size
1/2"
3/4"
1"
1-1/2"
2"
Body Material
Carbon Steel (ASTM A216 WCB)
316 Stainless Steel (ASTM A351 CF8M)
Alloy 20
Duplex 2205
Hastelloy C
Hastelloy C4
Hastelloy C22
Hastelloy B2
Hastelloy C276
Inconel
Monel
304 Stainless Steel (ASTM A351 CF8)
Seal Gasket Material
Neoprene
Teflon w/ Non-Asbestos Insert
Buna N
Graphite GHR With 316 Stainless Steel Insert
GraFoil
EPDM
Viton
Graphite Phelps 7075
Gylon 3504
Gylon 3500
Gylon 3540
Gylon 3545
Solid PTFE (Teflon)
Klinger Non-Asbestos C-4400
Garlock 3300
Silicone
Gylon 3510
MetaGlas Upgrade
None
Duplex/Borosilicate
Duplex/Soda Lime
Hastelloy/Borosilicate
Hastelloy/Soda Lime
Carbon Steel/Borosilicate
Carbon Steel/Soda Lime
Lining Option
None
Teflon Coating
Kynar Coating
Tefzel Coating
Halar Coating
Bolting Option
Plated Steel [Grade 5]
18-8 Stainless Steel
Alloy Steel [ASTM A193 B7 / A194 2H]
304 STS [ASTM A193 B8 / A194 8]
316 STS [ASTM A193 B8M / A194 8M]
Alloy Steel [ASTM A320 L7 / A194 7]
Alloy Steel [ASTM 193 B7M/A194 2HM]
Shield Option
None
FEP
Mica
Dim A
3-3/4 INCH
Dim B
1-1/4 INCH
Dim C
3-7/8 INCH
Approx. Wt.
6 lbs.
Download CAD models
Previews - 3D